Prothermo NMT539 - Installation Instructions
 
Average Temperature Prothermo NMT539 is a multi-spot Pt100 average
thermometer combined with a local HART signal converter to meetthe
demand of temperature measurement for inventory control applications.
NMT539 consists of Max. 6 temperature elements which have different
length with fixed (2m or 3m) interval. It is best suited connected to
Proservo NMS5, or Endress+Hauser Micropilot S-series radars and the
Tank Side Monitor NRF590. Mounted on the tank top, NMT539 provides
temperature information on the two wire, intrinsically safe (i.s.)
powered local HART loop.
 
Vyberte verzi a jazyk
 
  CS EN
26.04.2019
17.04.2018
10.08.2017
23.12.2015
04.03.2015
05.09.2014
02.12.2013
03.06.2013
01.09.2012
18.05.2011
01.03.2011
Zobrazit starší verze
 
 
Stáhnout
 
 
Jazyk: Angličtina
Velikost dat: 3.93 MB
Název souboru: BA01025G08EN22.18.pdf