|
说明 |
版本 |
语言 |
| 1. |
Technischer Leitfaden TDLAS- und QF-Analysatortechnologie
Funktionsprinzip, Konfigurationen und Zertifizierungsinformationen |
07/25 |
德语 |
| 2. |
TDLAS and QF analyzers technology guide - Principle of operation, configurations, and certification information
A technology guide examining our tunable diode laser absorption spectroscopy (TDLAS) and quenched fluorescence (QF) analyzer portfolio (including the J22, JT33, SS500, SS2100, and SS2100i TDLAS gas analyzers, and the OXY5500 precision oxygen analyzer) to measure water / moisture (H2O), hydrogen sulfide (H2S), carbon dioxide (CO2), and oxygen (O2) in natural gas process streams within the chemical industry / Oil & Gas industry using SpectraSensors technology. |
02/25 |
英语 |
| 3. |
TDLASおよびQFアナライザ技術ガイド - 動作原理、装置構成、認証情報
波長可変半導体レーザー吸光分光(TDLAS)および蛍光消光(QF) アナライザの製品ラインアッ(J22、JT33、SS500、SS2100、 SS2100i、SS2100a、TDLASガスアナライザ、およびOXY5500精密酸素 アナライザ)を紹介する技術ガイドです。SpectraSensorsの技術を 使用して、化学産業/石油・ガス産業における天然ガスプロセス流 中の水/水分(H2O)、硫化水素(H2S)、二酸化炭素(CO2)、酸素 (O2)、アンモニア(NH3)、アセチレン(C2H2)を測定します。 |
05/24 |
日语 |
| 4. |
Guide technologique des analyseurs TDLAS et QF
Principe de fonctionnement, configurations et informations de certification |
01/24 |
法语 |
| 5. |
TDLAS and QF analyzers technology guide - Principle of operation, configurations, and certification information
A technology guide examining our tunable diode laser absorption spectroscopy (TDLAS) and quenched fluorescence (QF) analyzer portfolio (including the J22, JT33, SS500, SS2100, SS2100i, and SS2100a TDLAS gas analyzers, and the OXY5500 precision oxygen analyzer)to measure water / moisture (H2O), hydrogen sulfide (H2S), carbon dioxide (CO2), oxygen (O2), ammonia (NH3), and acetylene (C2H2)in natural gas process streams within the chemical industry / Oil & Gas industry using SpectraSensors technology. |
11/23 |
英语 |
| 6. |
TDLAS, QF 가스 분석기 가이드
측정 원리, 구성 및 인증 정보 |
02/23 |
韩语 |
|