O resultado da pesquisa foi listado em todos os idiomas disponíveis. 
Documentation (6)
Descrição Versão Idioma
Competence Brochure (CP)
1. FieldCare
Universal device configuration

The most efficient way to configure field devices is using a state of
the art software tool.
There is no need to spend a lot of time in the field anymore. You can
either remote
access your devices from your maintenance station or prepare the
configuration
changes in advance and transfer them point-2-point fast and easily.
10/15 Inglês
2. FieldCare
Universelle Gerätekonfiguration

Am effizientesten?lassen sich Feldgeräte mit einem intelligenten
Software-Tool konfigurieren. Auf diese Weise entfallen die bisher
erforderlichen zeitraubenden Aufenthalte im Feld. Mit FieldCare können
Sie dezentral von Ihrer Wartungsstation aus auf Ihre Geräte zugreifen
oder die Konfigurationsänderungen im Voraus vorbereiten. Die
Übertragung erfolgt danach schnell und einfach Punkt-zu-Punkt.
10/15 Alemão
3. FieldCare

Outil universel pour la configuration d'appareils
10/15 Francês
4. Solutions in tanker loading
Protect your profit, protect your people
08/13 Inglês
5. Catálogo FieldCare
Gestión de activos de planta.
05/11 Espanhol
6. FieldCare
Universal device configuration

The most efficient way to configure field devices is using a state of
the art software tool. There is no need to spend a lot of time in the
field anymore. You can either remote access your devices from your
maintenance station or prepare the configuration changes in advance
and transfer them point-2-point fast and easily.
Inglês