O resultado da pesquisa foi listado em todos os idiomas disponíveis. 
Documentation (3)
Descrição Versão Idioma
Publications (PU)
1. Raman-Kalibrier- und
Verifizierungskits

Alles, was Sie zur Kalibrierung und Verifizierung
Ihres Raman-Analysesystems für die Skalierbarkeit
vom Labor bis zum Prozess benötigen
08/25 Alemão
2. ラマン校正および検証キット
ラボからプロセスへの拡張性を実現するラマン分光計システムの校
正と検証のために必要なものすべて

バイオマルチオプティック/シングルユースオプティックおよびラ
マンフローアセンブリ(フローベンチとフローセルを含む)用のラ
マン校正および検証キットの概要です。これらのキットは、Kaiser
ラマンテクノロジーを搭載したRxn-10プローブおよびRamanRxn2 /
Rxn4アナライザーと併用し、バイオプロセスの上流および下流工
程で使用されます。
08/25 Japonês
3. Raman calibration and verification kits - Everything needed to
calibrate and verify your Raman analyzer system for lab-to-process
scalability

An overview of the Raman calibration and verification kits for
the bio multi optic / single use optic and the Raman flow assembly
(includes the flow bench and flow cell). These kits are to be used in
conjunction with the Rxn-10 probe and Raman Rxn2 / Rxn4 analyzer
for upstream and downstream bioprocessing (powered by Kaiser
Raman technology).
12/23 Inglês