O resultado da pesquisa foi listado em todos os idiomas disponíveis. 
Documentation (4)
Descrição Versão Idioma
Competence Brochure (CP)
1. EtherNet/IP
Leveraging instrument information to enterprise level

Highlights:
• Endress+Hauser’s EtherNet/IP devices are all ODVA certified.
• Immediate device recognition as a network node.
• System integration file (EDS) directly uploadable from the device.
• No data mapping needed, automatic population.
• Predictive maintenance support through reliable diagnostic data
according to
NAMUR NE 107.
• Integrated web server for diagnostics and remote access.
• FDT/DTM technology for extended device configuration, asset
information and
asset health management.
11/16 Inglês
2. EtherNet/IP
Geräteinformationen von der Feld- bis zur Unternehmensebene

Highlights:
• Die EtherNet/IP-Geräte von Endress+Hauser sind alle ODVA-zertifiziert.
• Sofortige Identifizierung von Geräten als Netzwerkknoten.
• Direktes Hochladen der Systemintegrationsdatei (EDS) aus dem Gerät.
• Alle Daten stehen direkt ohne Mapping zur Verfügung
• Unterstützung der vorausschauenden Wartung durch zuverlässige
Diagnosedaten
gemäß NAMUR NE 107.
• Integrierter Webserver für Diagnose und dezentralen Zugriff.
• FDT/DTM-Technologie für erweiterte Gerätekonfiguration,
Betriebsmittelinformationen und Asset Health Management.
11/16 Alemão
3. EtherNet/IP
Leveraging instrument information to enterprise level

Highlights EtherNet/IP offers:
• Integrated web server for easy configuration and fast troubleshooting.
• Detailed data availablewithin control system I/O trees.
• Immediate device recognition as a network node.
• Predictive maintenance support by providing reliable diagnostic data
according to NAMUR NE 107.
• System integration file (EDS) directly uploadable from the device.
• FDT/DTMtechnology for extended device configuration, asset
information, and calibration management.
• Endress+Hauser’s EtherNet/IP devices are all ODVA certified.
10/16 Inglês
4. EtherNet/IP

Rendre disponible l'ensemble des informations provenant de
l'instrumentation de terrain à tous les niveaux de l’entreprise
12/14 Francês