1. |
拉曼光谱技术在生物仿制药下游工艺中的应用
成功案例 Alvotech 公司在超滤 / 渗滤过程中执行蛋白质纯化测试 |
10/24 |
Chinois |
2. |
ラマン分光によるバイオシミラーのダウンストリームプロセス測定 - 限外ろ過/透析ろ過(UF/DF)におけるAlvotech社のタンパク質 精製プロセス監視
このケーススタディでは、Alvotech社がUF/DF中のダウンストリー ムのタンパク質精製プロセスを監視するために、ラマンシステム( RamanRxn2アナライザ、Rxn-10プローブ、ラマンフローアセンブリ) をどのように活用したかを考察しています。 |
10/24 |
Japonais |
3. |
Raman downstream process measurement of biosimilars - Alvotech's monitoring of the protein purification process during ultrafiltration / diafiltration (UF/DF)
This case study examines Alvotech's use of Raman systems (Raman Rxn2 analyzer with Rxn-10 probe and Raman flow assembly) to monitor the downstream protein purification process during UF/DF. |
09/24 |
Tchèque |
4. |
Raman downstream process measurement of biosimilars - Alvotech's monitoring of the protein purification process during ultrafiltration / diafiltration (UF/DF)
This case study examines Alvotech's use of Raman systems (Raman Rxn2 analyzer with Rxn-10 probe and Raman flow assembly) to monitor the downstream protein purification process during UF/DF. |
06/24 |
Anglais |