1. |
Inmetro - National Institute of Metrology, Quality and Technology
Calibration laboratory for measurement of mass and volumetric flowrate according to Standard ISO/IEC 17025 |
10/20 |
English |
2. |
CNAS Certifcate
Calibration Center of Endress+Hauser Flowtec (China) Co., Ltd. is accredited to ISO/IEC 17025:2017 |
10/19 |
English |
3. |
SAS Swiss Accreditation Services
Calibration laboratory for flow measurement of water, air and density in accordance with the Standard ISO/IEC 17025, SN EN ISO/IEC 17025:2005 |
10/19 |
English |
4. |
A2LA Accredited Laboratory Certificate
A2LA has accredited Endress+Hauser Flowtec AG (Greenwood) for technical competence in the field of Calibration |
07/18 |
English |
5. |
CNAS Certifcate
Calibration Center of Endress+Hauser Flowtec (China) Co., Ltd. is accredited to ISO/IEC 17025:2017 |
10/19 |
Chinese |
6. |
SAS Akkreditierungsstelle
Kalibrierstelle für die Messgrösse Durchfluss von Wasser, Luft und Dichte in Übereinstimmung mit der Norm ISO / IEC 17025:2017 SNEN ISO/IEC 17025:2018 |
10/19 |
German |
7. |
SAS Service d'accréditation suisse
Laboratoire d'étalonnage pour debit de l'eau, l'air et densité conformément à la norme ISO/CEI 17025:2017 SN EN ISO/CEI 17025:2018 |
10/19 |
French |
8. |
SAS Servizio di Accreditamento Svizero
Laboratorio di taratura per la grandezza portata dell'acqua, dell'aria e densità in conformità conla norma ISO/IEC 17025:2017 SN EN ISO/IEC 17025:2018 |
10/19 |
Italian |
9. |
Inmetro - National Institute of Metrology, Quality and Technology
Calibration laboratory for measurement of mass and volumetric flowrate according to standard ISO/IEC 17025 |
09/16 |
Portuguese |