The search results are displayed in all available languages. 
Documentation (9)
Description Version Language
Company certificates
1. Inmetro - National Institute of Metrology, Quality and Technology
Calibration laboratory for measurement of mass and volumetric flowrate
according to Standard ISO/IEC 17025
10/20 English
2. CNAS Certifcate
Calibration Center of Endress+Hauser Flowtec (China) Co., Ltd. is
accredited to ISO/IEC 17025:2017
10/19 English
3. SAS Swiss Accreditation Services
Calibration laboratory for flow measurement of water, air and density in
accordance with the Standard ISO/IEC 17025,
SN EN ISO/IEC 17025:2005
10/19 English
4. A2LA Accredited Laboratory Certificate
A2LA has accredited Endress+Hauser Flowtec AG (Greenwood) for technical
competence in the field of Calibration
07/18 English
5. CNAS Certifcate
Calibration Center of Endress+Hauser Flowtec (China) Co., Ltd. is
accredited to ISO/IEC 17025:2017
10/19 Chinese
6. SAS Akkreditierungsstelle
Kalibrierstelle für die Messgrösse Durchfluss von Wasser, Luft und
Dichte in Übereinstimmung mit der Norm ISO / IEC 17025:2017
SNEN ISO/IEC 17025:2018
10/19 German
7. SAS Service d'accréditation suisse
Laboratoire d'étalonnage pour debit de l'eau, l'air et densité
conformément à la norme ISO/CEI 17025:2017
SN EN ISO/CEI 17025:2018
10/19 French
8. SAS Servizio di Accreditamento Svizero
Laboratorio di taratura per la grandezza portata dell'acqua, dell'aria e
densità in conformità conla norma ISO/IEC 17025:2017
SN EN ISO/IEC 17025:2018
10/19 Italian
9. Inmetro - National Institute of Metrology, Quality and Technology
Calibration laboratory for measurement of mass and volumetric flowrate
according to standard ISO/IEC 17025
09/16 Portuguese