1. |
Simply reliable: Process safety from Endress+Hauser. A safety foundation built on field expertise
Process safety in the chemical and oil&gas industry. Reliable risk reduction without compromising availability and efficiency. |
12/13 |
English |
2. |
Simply reliable: Process safety from Endress+Hauser. A safety foundation built on field expertise
Process safety in the chemical and oil&gas industry. Reliable risk reduction without compromising availability and efficiency. |
10/13 |
English |
3. |
Fiable tout simplement : la sécurité des process par Endress+Hauser
Des fondations qui reposent sur l’expertise de terrain |
03/14 |
French |
4. |
Безопасность производства вместе с Endress+Hauser
Безопасность технологических процессов с самого начала. Надежные измерения – основа безопасности технологического процесса |
12/13 |
Russian |
5. |
Affidabilità totale: la sicurezza di processo secondo Endress+Hauser. Costruire la sicurezza sulla base dell'esperienza in campo.
Affidabilità totale: la sicurezza di processo secondo Endress+Hauser. Costruire la sicurezza sulla base dell'esperienza in campo. |
10/13 |
Italian |
6. |
Simplemente fiables: Procesos seguros gracias a Endress+Hauser. Seguridad basada en la experiencia en campo.
Seguridad en la industria Química y en la industria del Oil & Gas. Reducción fi able de los riesgos sin disminuir la disponibilidad y la eficiencia. |
10/13 |
Spanish |
7. |
Güvenliği seçin, şansa bırakmayın: Endress+Hauser'den Proses Güvenliği
Saha deneyimine dayanan güvenlik uzmanlığı |
10/13 |
Turkish |