Process RTD General purpose
Product Code: TM111-, TM131-
Region/Country: International (IECEx)
Approval Agency: DEKRA
Protection: Ex tb IIIC Txxx°C Db, Ex ta/tb IIC Txxx°C Da/Db, Ex db IIC T6...T1 Ga/Gb, Ex db IIC T6...T1 Gb
Language: |
English |
Approval Number: |
IECEX DEK 18.0056X |
Language: |
English |
Product Family: |
Process RTD General purpose |
Product: |
TM111-, TM131- |
Field of Activity: |
Temperature |
Measuring Principle: |
RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
DEKRA |
Region/Country: |
International (IECEx) |
Protection: |
Ex tb IIIC Txxx°C Db, Ex ta/tb IIC Txxx°C Da/Db, Ex db IIC T6...T1 Ga/Gb, Ex db IIC T6...T1 Gb |
|
|
Data size: |
788.67 KB |
File name: |
IECEx DEK 18.0056X_00.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA01799TEN_0119.pdf |