Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93
 
Product Code: 91W-, 92F-, 93C-, 93P-, 93TA1-, 93W-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: TC RU D-CH.MU62.B.02333
 

 
 
Language: Russian
Approval Number: TC RU D-CH.MU62.B.02333
Language: Russian
Valid to: 18.08.2020
Product Family: Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93
Product: 91W-, 92F-, 93C-, 93P-, 93TA1-, 93W-
Field of Activity: Flow
Measuring Principle: Ultrasonic Flow Measurement
Approval Type: Miscellaneous
Approval Agency: EAC
Region/Country: Russia (TR CU)

 
 
Download
 
Data size: 131.21 KB
File name: TC RU D-CH.MU62.B.02333.pdf