Promag W, Promag 53, Promag 50, Promag 10, Promag L
 
Product Code: 5W4C-, 53W-, 50W-, 53L-, 50L-, 5W5B-, 5W4B-, 10W-, 10L-, O5W1B-, 5W8B-, 5L4C-
Region/Country: France
Approval Agency: ACS
 

 
 
Language: French
Approval Number: 14 ACC NY 055
Language: French
Valid to: 20.03.2019
Product Family: Promag W, Promag 53, Promag 50, Promag 10, Promag L
Product: 5W4C-, 53W-, 50W-, 53L-, 50L-, 5W5B-, 5W4B-, 10W-, 10L-, O5W1B-, 5W8B-, 5L4C-
Field of Activity: Flow
Measuring Principle: Electro-magnetic Flow Measurement
Approval Type: Hygienic Equipment
Approval Agency: ACS
Region/Country: France

 
 
Download
 
Data size: 418.81 KB
File name: ACS_14ACCNY055.pdf