Promag 50, Promag 51, Promag 53, Promag 55
Product Code: 55S-, 55H-, 53W-, 53P-, 53L-, 53H-, 53E-, 51W-, 51P-, 50W-, 50P-, 50L-, 50H-, 50E-, 50D-
Region/Country: Canada, USA
Approval Agency: CSA
Category: I/2/A,B,C,D
Protection: NI
Language: |
English |
Approval Number: |
CSA1111289 |
Language: |
English |
Product Family: |
Promag 50, Promag 51, Promag 53, Promag 55 |
Product: |
55S-, 55H-, 53W-, 53P-, 53L-, 53H-, 53E-, 51W-, 51P-, 50W-, 50P-, 50L-, 50H-, 50E-, 50D- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
CSA |
Region/Country: |
Canada, USA |
Category: |
I/2/A,B,C,D |
Protection: |
NI |
|
|
Data size: |
401.35 KB |
File name: |
CSA1111289_Pg5x_FES0042K_ZE022.pdf |
|