Product Family: Prosonic Flow 93
 
Product Code: 93C-, 93P-, 93W-
Region/Country: International
Approval Agency: Fieldbus Foundation
Software Version: DEVICE REV. 03, DD-ITK 5.01
 

 
 
Language: English
Approval Number: IT059200
Language: English
Product Family: Prosonic Flow 93
Product: 93C-, 93P-, 93W-
Field of Activity: Flow
Measuring Principle: Ultrasonic Flow Measurement
Approval Type: Fieldbus Conformance
Approval Agency: Fieldbus Foundation
Region/Country: International

 
 
Download
 
Data size: 503.59 KB
File name: IT059200.pdf