Product Code: 51P-, 51W-
Region/Country: Europe
Approval Agency: OIML
Approval Number: R49/2006-DE1-08.03
Language: |
English |
Approval Number: |
R49/2006-DE1-08.03 |
Language: |
English |
Product Family: |
Promag 51 |
Product: |
51P-, 51W- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
OIML |
Region/Country: |
Europe |
Category: |
METROLOGY |
|
|
Data size: |
1.34 MB |
File name: |
OIML_R49_2006-DE1-08.03Rev.1.pdf |
|