Promag 10, Promag 50, Promag 51, Promag 53, Promag L, Promag W
Product Code: O5W1B-, 5W8B-, 5W5B-, 5W4C-, 5W4B-, 5L4C-, 53W-, 51W-, 50W-, 10W-
Region/Country: France
Approval Agency: ACS
Language: |
French |
Approval Number: |
19 ACC LY 662 |
Language: |
French |
Valid to: |
31.12.2024 |
Product Family: |
Promag 10, Promag 50, Promag 51, Promag 53, Promag L, Promag W |
Product: |
O5W1B-, 5W8B-, 5W5B-, 5W4C-, 5W4B-, 5L4C-, 53W-, 51W-, 50W-, 10W- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
ACS |
Region/Country: |
France |
|
|
Data size: |
75.11 KB |
File name: |
HG_ACS-19ACCLY662_Pg5x_ZE000.pdf |
|