Product Family: Promass 80
Product Code: 80A-, 80F-, 80E-, 80H-, 80I-, 80M-
Region/Country: International
Approval Agency: PI, PROFIBUS International
Software Version: PROFILE 3.0
Language: |
English |
Approval Number: |
Z00669 |
Language: |
English |
Valid to: |
11.11.2012 |
Product Family: |
Promass 80 |
Product: |
80A-, 80F-, 80E-, 80H-, 80I-, 80M- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
PI, PROFIBUS International |
Region/Country: |
International |
|
|
Data size: |
467 KB |
File name: |
Z00669.pdf |
|