RTD-thermometer, head transmitters, DIN Rail Transmitter, process displays, Memo-Graph, Field transmitter, Ecograph, contactors / transmitters
Product Code: TMT85-, TMT162-, TMT142-, RIA14-, RIA16-, RIA45-, RIA46-, RMA42-, RSG35-, RSG45-, TMR31-, TMR35-, TMT84-, TMT82-, TMT188-, TMT187-, TMT182-, TMT181-, TMT128-, TMT127-, TMT122-, TMT121-, TMT112-, TMT180-, TMT111-, TTR35-, TTR31-, RSG40-
Region/Country: Canada, USA
Approval Agency: UL
Language: |
English |
Approval Number: |
E225237 |
Language: |
English |
Product Family: |
RTD-thermometer, head transmitters, DIN Rail Transmitter, process displays, Memo-Graph, Field transmitter, Ecograph, contactors / transmitters |
Product: |
TMT85-, TMT162-, TMT142-, RIA14-, RIA16-, RIA45-, RIA46-, RMA42-, RSG35-, RSG45-, TMR31-, TMR35-, TMT84-, TMT82-, TMT188-, TMT187-, TMT182-, TMT181-, TMT128-, TMT127-, TMT122-, TMT121-, TMT112-, TMT180-, TMT111-, TTR35-, TTR31-, RSG40- |
Field of Activity: |
System Components, Temperature, Registration |
Measuring Principle: |
RTD Thermometers, System Components, Applipac, 100 mm Recorders, Transmitter |
Approval Type: |
Ordinary locations, product safety |
Approval Agency: |
UL |
Region/Country: |
Canada, USA |
|
|
Data size: |
202.7 KB |
File name: |
E225237 - Process Control Equipment, Electrical.pdf |
|