Promag 10, Promag 50, Promag 51, Promag 55, Promag D, Promag E, Promag H, Promag L, Promag P, Promag W
Product Code: 55H-, 55S-, 5D4C-, 5E1B-, 5H2B-, 5H3B-, 5L4B-, 5P1B-, 5P2B-, 5P3B-, 5P5B-, 5W4C-, 5W8B-, 51W-, 51P-, 50W-, 50P-, 50L-, 50H-, 50E-, 50D-, 10W-, 10P-, 10L-, 10H-, 10E-, 10D-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: TC RU D-CH.MU62.B.02333
Language: |
Russian |
Approval Number: |
TC RU D-CH.MU62.B.02333 |
Language: |
Russian |
Valid to: |
18.08.2020 |
Product Family: |
Promag 10, Promag 50, Promag 51, Promag 55, Promag D, Promag E, Promag H, Promag L, Promag P, Promag W |
Product: |
55H-, 55S-, 5D4C-, 5E1B-, 5H2B-, 5H3B-, 5L4B-, 5P1B-, 5P2B-, 5P3B-, 5P5B-, 5W4C-, 5W8B-, 51W-, 51P-, 50W-, 50P-, 50L-, 50H-, 50E-, 50D-, 10W-, 10P-, 10L-, 10H-, 10E-, 10D- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Miscellaneous |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
|
|
Data size: |
131.21 KB |
File name: |
TC RU D-CH.MU62.B.02333.pdf |
|