ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC direct in contact, Process TC General purpose, Process TC Heavy duty
Product Code: TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TM412-, TM411-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10-
Declaration Number: EC_00177_02.16
Language: |
English |
Approval Number: |
EC_00177_02.16 |
Language: |
English |
Product Family: |
ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC direct in contact, Process TC General purpose, Process TC Heavy duty |
Product: |
TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TM412-, TM411-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
EU Declaration |
|
|
Data size: |
109.31 KB |
File name: |
EC_00177_02.16.pdf |
|
Documentation Type: |
|
Process Communication: |
|
Approval: |
|
Filename: |
DEKRA 12ATEX0161X_Iss.2.pdf |