Promag 50, Promag 51, Promag 53, Promag 55
Product Code: 53E-, 51W-, 51P-, 50W-, 50P-, 50L-, 50H-, 50E-, 50D-, 55S-, 55H-, 53W-, 53P-, 53L-, 53H-
Region/Country: Canada, USA
Approval Agency: CSA
Category: I/2/A,B,C,D/T6...T1, I/1/A,B,C,D/T5, II/1/E,F,G/T5
Protection: Ex d e [ia Ga] IIC T6...T1 Gb, IS
Language: |
English |
Approval Number: |
CSA1111289 |
Language: |
English |
Product Family: |
Promag 50, Promag 51, Promag 53, Promag 55 |
Product: |
53E-, 51W-, 51P-, 50W-, 50P-, 50L-, 50H-, 50E-, 50D-, 55S-, 55H-, 53W-, 53P-, 53L-, 53H- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
CSA |
Region/Country: |
Canada, USA |
Category: |
I/2/A,B,C,D/T6...T1, I/1/A,B,C,D/T5, II/1/E,F,G/T5 |
Protection: |
Ex d e [ia Ga] IIC T6...T1 Gb, IS |
|
|
Data size: |
901.83 KB |
File name: |
CSA1111289_Pg5x_FES0041G_ZE021.pdf |
|