Product Code: 10D-, 10E-, 10H-, 10L-, 10P-, 10W-
Region/Country: USA
Approval Agency: FM
Category: I/2/A,B,C,D/T6...T1, II,III/1/E,F,G/T6...T1
Protection: DIP, NI
Language: |
English |
Approval Number: |
FM3016651 |
Language: |
English |
Product Family: |
Promag 10 |
Product: |
10D-, 10E-, 10H-, 10L-, 10P-, 10W- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
USA |
Category: |
I/2/A,B,C,D/T6...T1, II,III/1/E,F,G/T6...T1 |
Protection: |
DIP, NI |
|
|
Data size: |
2.23 MB |
File name: |
FM3016651_Pg10_ZE009_FES0069D.pdf |
|