Promag 50, Promag 51, Promag 53
Product Code: 50H-, 53P-, 53W-, 50P-, 50W-, 53H-, 51W-, 51P-
Region/Country: Europe (ATEX)
Approval Agency: DEKRA
Protection: Ex db eb, Ex tb
Language: |
English |
Approval Number: |
DMT00ATEXE017X |
Language: |
English |
Product Family: |
Promag 50, Promag 51, Promag 53 |
Product: |
50H-, 53P-, 53W-, 50P-, 50W-, 53H-, 51W-, 51P- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
DEKRA |
Region/Country: |
Europe (ATEX) |
Protection: |
Ex db eb, Ex tb |
|
|
Data size: |
9.29 MB |
File name: |
DMT00ATEXE017X_Pg5x_ZE013.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART, PROFIBUS DP, PROFIBUS PA, Analog |
Approval: |
ATEX, ATEX Zone 1, ATEX Zone 2, TIIS |
Filename: |
XA00103DA3_1418.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
MODBUS, HART, FOUNDATION fieldbus H1, PROFIBUS DP, PROFIBUS PA, Analog |
Approval: |
ATEX, ATEX Zone 1, TIIS |
Filename: |
XA00106DA3_1418.pdf |