Product Code: TMT85-
Region/Country: International
Approval Agency: Fieldbus Foundation
Software Version: DEVICE REV. 01, DD-ITK 5.20
Language: |
English |
Approval Number: |
IT068700 |
Language: |
English |
Product Family: |
head transmitters |
Product: |
TMT85- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
Fieldbus Foundation |
Region/Country: |
International |
|
|
Data size: |
24.02 KB |
File name: |
IT068700.pdf |
|