Product Family: Prowirl 70, Prowirl 72, Prowirl 73, Prowirl 77
Product Code: 73F-, 72W-, 73W-, 72F-, 77F-, 77H-, 77W-, 70D-, 70F-, 70H-, 70W-
Declaration Number: OXY-03001A_06
Language: |
English |
Approval Number: |
OXY-03001A_06 |
Language: |
English |
Product Family: |
Prowirl 70, Prowirl 72, Prowirl 73, Prowirl 77 |
Product: |
73F-, 72W-, 73W-, 72F-, 77F-, 77H-, 77W-, 70D-, 70F-, 70H-, 70W- |
Field of Activity: |
Flow |
Measuring Principle: |
Vortex Flow Measurement |
Approval Agency: |
Endress+Hauser |
Region/Country: |
Europe |
|
|
Data size: |
102.03 KB |
File name: |
OXY-03001a_06.pdf |
|