测量原理 | ||
特点 | Analyzer for total phosphorus | |
尺寸 | 990 x 825 x 400 mm 39.0 x 32.5 x 15.8 inch | |
设计 | Aluminum, powder-coded | |
过程温度 | 5°C ... 40°C 41°F ... 104°F | |
环境温度 | 0°C ... 40°C 32°F ... 104°F | |
过程压力 | unpressurized < 0.2 bar < 2.9 psi | |
探头处的流速 | 5 ... 12ml/min 0.17 to 0.4 fl.oz./min | |
探头的一致性 | low level of solids, particle size <500 µm | |
特殊要求 | automatic two-point calibration Diode array spectrometer chemical and thermal digestion | |
应用 | monitoring: sewage treatment plant outlet, process water, surface water, cooling water | |
电源 | 230 VAC 50/60 Hz 115 VAC 50/60 Hz | |
输出 | 0/4 ... 20 mA, galvanically isolated | |
输入 | Total phosphorus (mg/l) | |
测量范围 | 0.05 ...2 mg/l 0.1 ... 5 mg/l 0.3 ... 8 mg/l 0.5 ...25 mg/l | |
耗材 | Reagents |