技术参数

液体
测量原理电磁
产品标题The economical flowmeter with an ultra-compact transmitter. Fully suitable for basic applications in the chemical and process industry.
传感器特点Cost-effective sensor – ideal solution for basic requirements. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts. Nominal diameter: max. DN 600 (24"). Ex approvals for Zone 2. Liner made of PTFE.
变送器特点Space-saving transmitter – full functionality on the smallest footprint. Time-saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Local display available.
公称口径范围 DN 15...600 (½...24")
接液部件材质内衬:PTFE
电极:1.4435 (316L)、Alloy C22, 2.4602 (UNS N06022)合金、钽
测量变量体积流量、电导率、质量流量
最大测量误差体积流量(标准):±0.5 % o.r. ± 1 mm/s (0.04 in/s)
体积流量(可选):±0.2 % o.r. ± 2 mm/s (0.08 in/s)
测量范围 4 dm³...9600 m³/h (1...44 000 gal/min)
最大过程压力PN 40,Cl. 150,20K
介质温度范围 –10...+110 °C (+14...+230 °F)
环境温度范围–10...+60 °C (+14...+140 °F)
传感器外壳材质 DN 15...300 (½...12"):铝合金AlSi10Mg涂层
DN 350...600 (14...24"):碳钢,带保护漆涂层
变送器外壳材质 带铝合金AlSi10Mg涂层
防护等级IP67,Type 4X
显示/操作四行背光显示(无现场操作)
通过网页服务器和调试软件设置
输出4...20 mA HART(有源)
脉冲/频率/开关量输出(无源)
输入
数字通信HART、PROFIBUS DP、Modbus RS485、EtherNet/IP、PROFINET
电源20...30 VDC
防爆认证ATEX、IECEx、cCSAus、INMETRO、EAC
产品安全性CE认证、C-Tick认证
计量认证和证书在认证标定装置上执行标定(符合ISO/IEC 17025标准)
Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证)
压力认证和证书PED
材料证书3.1材料证书