ReadWin 2000 READWIN

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Successor
Product description
Field of application
Order information

Product description

MS Windows-based software for the set-up, display and archiving of measured values/sequences.

Depending on the type of instrumentation, the software can:

  • Easily set up units from the PC
  • Display signal sequences
  • Electronically archive measurement points
  • Export pre-analised values into other programmes (e.g. MS ® Excel)
  • Use modem connections to distant units

Field of application

ReadWin 2000 is a PC software for use with modern Endress+Hauser instrumentation with a serial interface.

In order to be able to install and use the PC operating software the following hardware and software conditions must be fulfilled:

  • PC min. 600 MHz
  • min. 128 MB RAM (1 GB recommended)
  • min. 200 MB free hard disc
  • CD-ROM drive
  • 800 x 600 pixel screen resolution
  • MS Windows® 2000 SP4, XP, Vista, Windows 7
  • The font "MS Arial Unicode" is required (which is part of MS Office 2000 and higher)

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the ReadWin 2000.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).


Print this pageRecommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser, Inc.
    2350 Endress Place
    Greenwood, IN 46143, USA
    Tel.: 888-ENDRESS
    Fax: (317)535-8498

    more