Omnigrad M TR13

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Successor
Product description
Field of application
Order information

Product description

Modular RTD assembly

protection tube and neck tube, flange

 

  • High flexibility based on modular assembly with standard terminal heads and customized immersion length
  • Highest possible compatibility with a design according to DIN 43772
  • Neck tube for heat protection of head transmitter
  • Fast response time with reduced/tapered tip form
  • Types of protection for use in hazardous locations:
  • Intrinsic Safety (Ex ia)
  • Non-Sparking (Ex nA)

 

Head transmitters

All Endress+Hauser transmitters are available with enhanced accuracy, reliability and cost effectiveness compared to directly wired sensors. Easy customizing by choosing one of the following outputs and protocols:

  • Analog output 4...20 mA
  • HART®
  • PROFIBUS® PA
  • FOUNDATION Fieldbus™

Field of application

  • Universal range of application
  • Measuring range: -200...600 °C (-328...1112 °F)
  • Pressure range up to 100 bar (1450 psi)
  • Degree of protection: up to IP 68

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Omnigrad M TR13.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).


Download the Technical Information
Print this pageRecommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser, Inc.
    2350 Endress Place
    Greenwood, IN 46143, USA
    Tel.: 888-ENDRESS
    Fax: (317)535-8498

    more