iTEMP TC TMT188

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Successor
e-direct
Product description
Field of application
Order information

Product description

Universal temperature head transmitter for thermocouples (TC), fixed range. For mounting in a connection head DIN Form B

  • Fixed adjusted measurement range
  • 2 wire technology, 4 to 20 mA analog output
  • High accuracy in total ambient temperature range
  • Fault signal on sensor break or short circuit, NAMUR NE 43 compliant
  • EMC to NAMUR NE 21, CE
  • UL recognized component to UL 3111-1
  • Ex-Certification
    - ATEX Ex ia and dust zone 22 in compliance with EN 50281-1
    - FM IS
    - CSA IS
  • Ship building approval GL
  • Galvanic isolation

Field of application

  • Fixed range temperature head transmitter for converting a TC input signal into a 4 to 20 mA analog output signal
  • Input: Thermocouple (TC)

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the iTEMP TC TMT188.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).


Download the Technical Information
Print this pageRecommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser, Inc.
    2350 Endress Place
    Greenwood, IN 46143, USA
    Tel.: 888-ENDRESS
    Fax: (317)535-8498

    more