Omnigrad S TMT162C

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Successor
Product description
Field of application
Order information

Product description

Thermocouple assembly with HART®-, FOUNDATION Fieldbus™- or PROFIBUS® PA field transmitter

 

  • Dual compartment housing
  • Backlit display with large measured value, bargraph and fault condition indication
  • Galvanic isolation 2 kV (sensor input to the output)
  • Wide range of threaded thermowell connections available as standard, additional connections available on request
  • Replaceable measuring insert comprising a mineral-insulated tube (SS 316L/1.4404)
  • Thermocouple (type J or K) with accuracy class 1 or 2 (IEC 60584)
  • Aluminum or stainless steel housing, degree of protection IP67, NEMA 4x
  • Approvals for hazardous areas:
    - Flameproof enclosure (Ex d)
    - Intrinsic safety (Ex ia)
    - Non-sparking (Ex nA)
  • Optional: 2 thermocouples can be connected, e.g. for redundant applications or differential measurement
  • Optional factory calibration

 

Field of application

  • Chemical/pharmaceutical industry
  • Petrochemical industry
  • Energy industry
  • Paper industry
  • General industrial applications

 

The TMT162C thermocouple thermometer comprises a measuring insert with a type J or K thermocouple and an electronic field transmitter with HART®, FOUNDATION Fieldbus™ or PROFIBUS® PA protocol.

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Omnigrad S TMT162C.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).


Download the Technical Information
Print this pageRecommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser, Inc.
    2350 Endress Place
    Greenwood, IN 46143, USA
    Tel.: 888-ENDRESS
    Fax: (317)535-8498

    more