Omnigrad S TMT142C

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Successor
Product description
Field of application
Order information

Product description

Compact Thermometer
Temperature transmitter for thermocouples, adjustable via HART® protocol.

Your benefits:

  • HART® protocol for operating the device on site using handheld terminal (DXR375) or remotely via the PC
  • Illuminated display, rotatable
  • Operation, visualization and maintenance with PC, e.g. using FieldCare or ReadWin® 2000 operating software
  • 2-wire transmitter, analog output 4 to 20 mA
  • Undervoltage detection responds immediately, output of falsified measured values is prevented
  • Highly accurate in entire operating temperature range
  • Sensor monitoring: Failure conditioning, corrosion detection to NAMUR NE 89; Failure conditioning in event of sensor break or sensor short-circuit, adjustable to NAMUR NE 43
  • EMC to NAMUR NE 21, CE
  • Sensor insets with thermocouple (Type J or K) made by mineraloxide cables, replaceable
  • Thermocouple sensing element type J or K, accuracy class 1 or 2 (IEC 60584)
  • Single or double TC element
  • Aluminum or Stainless steel (optional) housing with ingress protection degree IP67 or NEMA 4x
  • Calibration certificate can be ordered in the product structure
  • Output simulation
  • Min./max. process value recorded
  • Customized measuring range setup or expanded SETUP, see questionnaire
  • Approvals: ATEX (EEx ia, EEx d and Staub-Ex), CSA (IS, NI, XP and DIP)

Field of application

The temperature assembly TMT142C from the Omnigrad S family is a compact thermometer specifically designed to fulfill the requirements of different process industries such as the chemical, petrochemical and energy but even suitable to other general purpose applications.
The thermometer assembly TMT142C consists of a thermocouple sensor insert (Type J or K) and an electronic two-wire temperature transmitter providing a 4 to 20 mA output, configurable via HART® protocol.
Thanks to the versatility of its product structure, the TMT142C is easily adaptable to various applications in many different industrial processes.

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Omnigrad S TMT142C.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).


Download the Technical Information
Print this pageRecommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser, Inc.
    2350 Endress Place
    Greenwood, IN 46143, USA
    Tel.: 888-ENDRESS
    Fax: (317)535-8498

    more