iTEMP TMT142

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Successor
Product description
Field of application
Order information

Product description

Universal temperature field transmitter for resistance thermometers, thermocouples, resistance transmitters and voltage transmitters, adjustable via HART® protocol.

  • Universal programmable with HART® protocol
  • Illuminated display, rotatable in 90° steps
  • Operation, visualisation and maintenance with PC, e.g. using FieldCare or ReadWin® 2000 operating software
  • Two-wire technology, analog output 4 to 20 mA
  • Undervoltage detection
  • Highly accurate in entire operating temperature range
  • Sensor monitoring: Failure conditioning, corrosion detection to NAMUR NE 89
  • Failure conditioning in event of sensor break or sensor short-circuit, NAMUR NE 43 compliant
  • EMC to NAMUR NE 21, CE
  • Ex-Certification: ATEX (EEx ia, EEx d and dust ignition-proof), FM and CSA (IS, NI, XP and DIP)
  • Galvanic isolation
  • Output simulation
  • Min./max. process value recorded
  • Sensor matching: Linearization with Callendar-van-Dusen or polynomial equation allowing for optimal accuracy of the temperature measurement

Field of application

  • Temperature field transmitter with HART® protocol for converting various input signals to a scalable 4 to 20 mA analog output signal
  • Input:
    -Resistance thermometer (RTD)
    -Thermocouples (TC)
    -Resistance transmitter (Ohm)
    -Voltage transmitter (mV)
  • HART® protocol for operating the device on site using handheld terminal (DXR375) or remotely via the PC
  • Optional stainless steel housing for EEx d applications

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the iTEMP HART TMT142.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).


Download the Technical Information
Print this pageRecommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser, Inc.
    2350 Endress Place
    Greenwood, IN 46143, USA
    Tel.: 888-ENDRESS
    Fax: (317)535-8498

    more