U.S. Style TC-Assembly TH56

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Successor
Product description
Field of application
Order information

Product description

General purpose MgO insulated thermocouples with connection head, extension lead wires or connectors for process and laboratory applications.

  • One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering.
    - Remove and install straight out of the box!
  • Improved galvanic isolation on most devices (2 kV)
  • Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor and transmitter assembly for a complete point solution.
  • All iTEMP® transmitters provide long term stability ≤ 0.05 % per year

Field of application

Magnesium Oxide insulated thermocouples, commonly referred to as MgO thermocouples, are used in many process and laboratory applications.
They have many desirable characteristics making thermocouples a good choice for general and special purpose applications. 

The sensors can be used on:

  • Heat exchangers
  • Power & recovery areas
  • Furnaces
  • Dryers
  • Flue gas
  • Compressor stations
  • Process reactors
  • Metallurgical and Glass manufacturing 

Head transmitters
Instead of directly wiring your temperature sensors to your control system, use transmitters to reduce wiring and maintenance costs while increasing measurement accuracy.

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the TH56.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).


Download the Technical Information
Print this pageRecommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser, Inc.
    2350 Endress Place
    Greenwood, IN 46143, USA
    Tel.: 888-ENDRESS
    Fax: (317)535-8498

    more