U.S. Style TC-Assembly T54

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Successor
Product description
Field of application
Order information

Product description

Explosion proof Thermocouple assembly in Thermowell with spring loaded insert and enclosure for process industry.

  • FM/CSA XP Class I, Div. 1 approved temperature assembly for maximum safety
  • One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications.
  • Remove and install straight out of the box!
  • Improved galvanic isolation on most devices (2 kV)
  • Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution
  • All iTEMP® transmitters provide long term stability ≤ 0.05 % per year

Field of application

The T54 temperature sensor is a Thermocouple assembly installed in Thermowell and designed for use in harsh environments and explosive areas, due to his FM and CSA approvals.
The sensor is made up of a Magnesium Oxide insulated thermocouple as a measurement probe and a thermowell made of bar-stock material. 

The sensor assembly can be used in process industries such as:

  • Chemicals
  • Petrochemical
  • Refineries
  • Offshore Platforms 

Head transmitters
Instead of directly wiring your temperature sensor to your control system, use transmitters to reduce wiring and maintenance costs while increasing measurement accuracy. 

Field transmitters
Temperature field transmitters with HART® or FOUNDATION Fieldbus™ protocol for highest reliability in harsh industrial environments. Blue backlit display with large measured value, bargraph and fault condition indication for ease of reading.

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the T54.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).


Download the Technical Information
Print this pageRecommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser, Inc.
    2350 Endress Place
    Greenwood, IN 46143, USA
    Tel.: 888-ENDRESS
    Fax: (317)535-8498

    more