Process transmitter RMA42

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Successor
e-direct
Product description
Field of application
Order information

Product description

The RMA42 process transmitter powers the transmitter and processes analog signals from transmitters, particularly from the area of process instrumentation. These signals are monitored, evaluated, calculated, saved, separated, linked, converted and displayed. The signals, intermediate values and the results of calculations and analysis are transmitted by digital or analog means.

  • 5-digit, 7-segment backlit LC display
  • User-configurable dot matrix display range for bar graph, units and tag name
  • 1 or 2 universal inputs
  • 2 relays (optional)
  • Min./max. value saved
  • 1 or 2 calculated values
  • One linearization table with 32 points for each calculated value
  • 1 or 2 analog outputs
  • Digital status output (open collector)
  • Operation using 3 keys
  • Configuration via interface and FieldCare software

Field of application

The RMA42 is a process transmitter, which is controlled by a microcontroller, and exhibits a display, analog inputs for process and status signals, analog and digital outputs, as well as an interface for configuration.

Connected sensors (e.g. temperature, pressure) can be powered by the integrated transmitter power supply
system. The signals to be measured are converted from analog to digital signals, processed digitally in the device, and then converted from digital to analog signals and made available to the various outputs. All measured values, and values calculated in any way, are available as a signal source for the display, all outputs, relays and the interface. It is possible to make multiple use of the signals and results (e.g. a signal source as an analog output signal and limit value for a relay).

  • Plant and apparatus engineering and construction
  • Control rooms and cabinets
  • Laboratories
  • Process recording and supervision
  • Process control
  • Signal adjustment and signal conversion
  • Overfill protection according to WHG

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Process transmitter RMA42.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).


Download the Technical Information
Print this pageRecommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser, Inc.
    2350 Endress Place
    Greenwood, IN 46143, USA
    Tel.: 888-ENDRESS
    Fax: (317)535-8498

    more