![]() |
Field of application
Order information
Product description
Container with sliding source support rod for manual or pneumatic ON/OFF switching
Your benefits
- Extremely high shielding combined with low weight ensure that no control areas are generally required and that installation in accessed areas is possible.
- Simple and safe source replacement
- Highest safety classification for the source supplied (DIN 25426/ISO 2919, Classification C 66646)
- Additional metallic protective capsule with O-ring seal to protect the source against mechanical and chemical influences
- Low space requirement and simple mounting
- Various angles of emission for optimum adaption to the application
- Padlock for fixing the ON/OFF switch position and to protect against theft
- Easy identification of switch status through sight glasses on the cover or by remote display with proximity switches
Field of application
The source container QG2000 encloses the radioactive source used for radiometric limit, level and density measurement. It allows the beam to emerge unattenuated only in one direction and gives an extremely high attenuation in all other directions.
When operating with very high sensitivity rod scintillation detectors, the QG2000 provides the lowest possible radiation loads in the surrounding.
It is therefore always used if the shielding effects of smaller source containers (QG020/100) are too low due to the high activity of the source or if no control area is permitted.
The QG2000 complies to all international standards and fulfils the strict requirements of the chemical industry.
Order information
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Strahlenschutzbehälter QG2000.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).
Download the Technical Information
| Print this page | Recommend this page | Bookmark this page |




