Pump Protection FTW360

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Successor
Product description
Field of application
Order information

Product description

Conductive Limit Detection

Dry run protection for pumps

 

Your benefits

The simple and reliable solution for

  • adhesive or viscous products with an electronic ring to protect against error switching due to conductive build-up on the wall of the pipe 
  • various products in the same pipeline, e.g. pineapple concentrate, mashed apple, ground beet
  • max. operating temperature 100 °C
  • max. cleaning temperature 130 °C, for ½ h
  • max. pressure 10 bar

The universal electronics for AC voltages 19...253 V and DC voltages 19...200 V as well as a potential-free change-over contact at the output ensure problem-free electrical connection.

 

Field of application

Detection of liquids in a piping on the suction side of a pump for dry run protection.

It operates in all electrically conductive liquids, sludges and pastes that do not form an insulated build-up on the wall of the piping (e.g. oil film).

The unit is also suitable for minimum or maximum detection in tanks.

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Pump protection FTW360.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).


Download the Technical Information
Print this pageRecommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser, Inc.
    2350 Endress Place
    Greenwood, IN 46143, USA
    Tel.: 888-ENDRESS
    Fax: (317)535-8498

    more