Liquipoint T FTW32

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Successor
e-direct
Product description
Field of application
Order information

Product description

Point level switch for multiple point detection in conductive liquids

 

Your benefits

  • Detect up to five level limits with one probe 
  • Two-point control and additional maximum and minimum detection
  • Flexible instrumentation:
    - with built-in electronic insert, either transistor or relay output for 2 or 3 rope probes
    - for connection to a separate transmitter power supply unit
  • No calibration required; standard setting for the most common conductive liquids
  • No moving parts in the tank: 
    - long service life
    - reliable operation with no wear or blockages
  • WHG approval
  • Four measuring ranges can be set 100 Ω, 1 kΩ, 10 kΩ, 100 kΩ 
  • Cost-effective probe for conductive liquids 
  • Electronic inserts for:
    - NAMUR output
    - Relais output
    - Transistor output

Field of application

Liquipoint T sensors are used in conductive liquids (as of 10 μS/cm) for determining point levels.

Depending on the number of measuring points (up to 5 ropes), measuring tasks such as overspill protection, dry running protection, two-point control of pumps or multiple point detection can be implemented for an existing process connection.

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Liquipoint T FTW32.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).


Download the Technical Information
Print this pageRecommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser, Inc.
    2350 Endress Place
    Greenwood, IN 46143, USA
    Tel.: 888-ENDRESS
    Fax: (317)535-8498

    more