Liquiphant M FTL51H

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Successor
Product description
Field of application
Order information

Product description

Point level switch

Point level switch for all liquids.

Suitable for use in hazardous areas, food and pharmaceuticals

 

Your benefits

  • Use in safety systems requiring functional safety to SIL2/SIL3 in accordance with IEC 61508/IEC 61511-1
  • Large number of process connections to choose from: universal usage 
  • Wide variety of electronics, e.g. NAMUR, relay, thyristor, PFM signal output: the right connection for every process control system
  • PROFIBUS PA protocol: for commissioning and maintenance 
  • No calibration: quick, low-cost start-up 
  • No mechanically moving parts: no maintenance, no wear, long operating life 
  • Monitoring of fork for damage: guaranteed function 
  • FDA approved materials (PFA Edlon)

 

Field of application

The Liquiphant M is a point level switch for use in all liquids

  • for process temperatures of -50 °C to 150 °C
  • for pressures up to 100 bar
  • for viscosity up to 10000 mm2/s
  • for densities 0.5 g/cm3 or 0.7 g/cm3 other settings available on request
  • foam detection on request

The function is not affected by flow, turbulence, bubbles, foam, vibration, bulk solids content or build-up.

The Liquiphant is thus the ideal substitute for float switches.

 

FTL51H:

With polished tuning fork and easy-to-clean process connections and housings for food and pharmaceutical

applications.

 

High corrosion-resistant AlloyC4 (2.4610) is available for the fork and process connections for applications in very

aggressive liquids.

EEx ia, EEx de and EEx d protection enable it to be used in hazardous areas.

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Liquiphant M FTL51H.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).


Download the Technical Information
Print this pageRecommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser, Inc.
    2350 Endress Place
    Greenwood, IN 46143, USA
    Tel.: 888-ENDRESS
    Fax: (317)535-8498

    more