Liquiphant M FTL50

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Successor
Product description
Field of application
Order information

Product description

Point level switch for all liquids.

Suitable for use in hazardous areas, food and pharmaceuticals

 

Your benefits

  • Use in safety systems requiring functional safety to SIL2/SIL3 in accordance with IEC 61508/IEC 61511-1
  • Large number of process connections to choose from: universal usage 
  • Wide variety of electronics, e.g. NAMUR, relay, thyristor, PFM signal output: the right connection for every process control system
  • PROFIBUS PA protocol: for commissioning and maintenance 
  • No calibration: quick, low-cost start-up 
  • No mechanically moving parts: no maintenance, no wear, long operating life 
  • Monitoring of fork for damage: guaranteed function 
  • FDA approved materials (PFA Edlon)

 

Field of application

The Liquiphant M is a point level switch for use in all liquids

  • for process temperatures of -50 °C to 150 °C
  • for pressures up to 100 bar
  • for viscosity up to 10000 mm2/s
  • for densities 0.5 g/cm3 or 0.7 g/cm3 other settings available on request
  • foam detection on request

The function is not affected by flow, turbulence, bubbles, foam, vibration, bulk solids content or build-up.

The Liquiphant is thus the ideal substitute for float switches.

 

FTL50:

Compact design, ideal for mounting in pipes and for installation in areas difficult to access

 

High corrosion-resistant AlloyC4 (2.4610) is available for the fork and process connections for applications in very

aggressive liquids.

EEx ia, EEx de and EEx d protection enable it to be used in hazardous areas.

 

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Liquiphant M FTL50.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).


Download the Technical Information
Print this pageRecommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser, Inc.
    2350 Endress Place
    Greenwood, IN 46143, USA
    Tel.: 888-ENDRESS
    Fax: (317)535-8498

    more