![]() |

Field of application
Order information
Product description
Point level switch for liquids
Your benefits
- Operational safety, reliability and universal applicability through use of the tuning fork measuring principle
- External test option using test magnet
- On-site control using external LED display
- Easy to install even at points difficult to access due to compact construction
- Rugged stainless steel housing (316L)
- Service-friendly plug-in connections
- For medium temperatures up to 150 °C
Field of application
The Liquiphant T FTL20 is a point level switch for all kinds of fluids and is used in tanks, containers and pipelines. It is used in cleaning and filtering systems and coolant and lubricant tanks as an overspill protection or as a pump protector.
The FTL20 is ideal for applications which previously used float switches and conductive, capacitive and optical
sensors.
It also works in applications which are unsuitable for these measuring methods due to conductivity, build-ups,
turbulence, flows or air bubbles.
The FTL20 is not suitable for hazardous areas and areas where the medium temperature is above 150 °C.
For hygienic areas the use of FTL20H is recommended.
Order information
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Liquiphant T FTL20.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).
Download the Technical Information
| Print this page | Recommend this page | Bookmark this page |