Nivector FTC968

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Successor
e-direct
Product description
Field of application
Order information

Product description

Compact capacitance limit switch for powders and fine-grained solids

 

Your benefits

  • No calibration: quick and economical commissioning
  • No mechanical moving parts: no wear, long operational life
  • High immunity to electromagnetic interference and voltage peaks: reliable operation
  • Switching status visible from outside the vessel: simple control
  • Wetted parts of the build-in adapter "Protector": FDA listed material (according to 21 CFR Part 177.1660)
    - Level limit switch protection: function test also with filled silo possible

Field of application

Nivector is a compact level limit switch for use in silos containing free-flowing powders or fine-grained solids (max. particle size 10 mm).
Its construction and materials make it suitable for use with foodstuffs.

 

The version Nivector FTC 968 Z is designed for use in dust-explosion hazardous areas.


 

Typical applications:
plastic granules, detergent, grain, sugar, spices, semolina, animal feed.

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Nivector FTC968.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).


Download the Technical Information
Print this pageRecommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser, Inc.
    2350 Endress Place
    Greenwood, IN 46143, USA
    Tel.: 888-ENDRESS
    Fax: (317)535-8498

    more