![]() |
Field of application
Order information
Product description
Continuous level transmitter for continuous and non-contact precision level measurement. For custody transfer and inventory control applications with NMi and PTB approvals
Your benefits
-
Better than 1 mm accuracy.
-
National approvals (NMi, PTB) for custody transfer.
-
Applicable as stand-alone system or tied into tank gauging systems via the Tank Side Monitor NRF590.
-
Cost-effective and simple installation via 4-wire cable with HART and 24 V DC intrinsically safe power supply.
-
Low cost, low weight universal flanges.
-
Alignment device to compensate any flange inclination.
-
Easy on-site operation via menu-driven alphanumeric display.
-
Easy commissioning, documentation and diagnostics via operating software (FieldCare).
-
HART communication.
Field of application
The Micropilot S is used for highly accurate level measurement in storage tanks and can be applied in custody transfer applications. It meets the relevant requirements according to OIML R85 and API 3.1B.
Typical areas of application are:
- The Micropilot S with parabolic antenna is excellently suited for free space applications up to 40 m (131 ft).
- The Micropilot S with horn antenna is suitable for free space applications that disallow the use of a parabolic antenna due to tank/nozzle geometry.
The FMR540 with DN200 (8") or DN250 (10") parabolic antenna offers high beam focussing of 4.4° or 3.3° and is therefore ideally suited to applications with nozzles situated close to the tank wall. The FMR540 with DN100 (4") horn antenna is designed for all small nozzles sizes.
Order information
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Micropilot S FMR540.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).
Download the Technical Information
| Print this page | Recommend this page | Bookmark this page |




