Density Computer FML621

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Successor
Product description
Field of application
Order information

Product description

Your benefits

  • Measurement used in tanks and pipes without the need for additional pipework
  • Large number of process connections to choose from: universal usage 
  • Integration of existing temperature measurements for temperature compensation 
  • No mechanically moving parts: no maintenance, no wear, long operating life 
  • Pump protection can be provided with the same process connection 
  • Additional calculations, such as the mass of the product, can be performed in the Density Computer FML621
  • The integrated data logger supports users during operation and servicing 
  • Hygiene-compliant solutions with EHEDG and 3A approvals

Field of application

The density measuring line can be used in all liquid media

  • for intelligent medium detection
  • to calculate the reference density
  • to calculate the concentration of a liquid
  • to convert values to different units such as °Brix, °Baumé, °API etc.

In conjunction with Liquiphant M Density with electronic insert FEL50D, the Density Computer FML621 returns a continuous density measured value. Furthermore, values can be converted to Baumé, °Brix etc.

Additional software modules, such as determining the reference density, intelligent medium differentiation and concentration identification, support the user in monitoring the quality for example.

The tables for converting density to concentration must be provided by the customer.

 

Sensor versions:

Liquiphant M FTL50*:

Compact design, ideal for mounting in pipes and for installation in areas difficult to access

 

Liquiphant M FTL51*:

With extension pipe up to 3 m

Highly corrosion-resistant Alloy C4 (2.4610) is available for the tuning fork and process connection for applications in very aggressive liquids.

 

Liquiphant M FTL50H*, FTL51H*:

With polished tuning fork and easy-to-clean process connections and housings for food and pharmaceutical applications.

 

Liquiphant M FTL51C*:

All the wetted parts are available with a wide range of coatings, such as enamel, PFA and ECTFE, and are thus suitable for use in very aggressive liquids.

 

 

EEx ia, EEx de and EEx d explosion protection enable use in hazardous areas.

 

* With electronic insert FEL50D (density).

Order information

Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Density Computer FML621.
Production times can be confirmed via your contact person or via the online shop.


Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.


Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.


Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).


Download the Technical Information
Print this pageRecommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser, Inc.
    2350 Endress Place
    Greenwood, IN 46143, USA
    Tel.: 888-ENDRESS
    Fax: (317)535-8498

    more