![]() |
Field of application
Order information
Product description
Capacitive Level Measurement
For continuous measurement in liquids
Your benefits
- No calibration necessary for media with a conductivity of 100 μS/cm and higher. The probes are calibrated to the ordered probe length on leaving the factory (0 % to 100 %). This makes easy and fast commissioning possible.
- Menu-guided local configuration via plain text display (optional)
- Universal application thanks to wide range of certificates and approvals
- Use also in safety systems requiring functional safety to SIL2 in accordance with IEC 61508
- Material in contact with the process made of corrosion-resistant material and FDA-listed materials for wetted parts
- Two-stage overvoltage protection against discharge from the container (gas discharger + protective diodes)
- Electronics can be switched for media forming buildup
- Short measured value reaction time
- No need for recalibration after replacing electronics
- Automatic monitoring of electronics
- Monitors damage to insulation and rod breaking or rope tearing
- Suitable for interface measurement
Field of application
The Liquicap M compact transmitter is used for the continuous level measurement of liquids.
Thanks to its robust and tried-and-tested construction (self-sealing cone), the probe can be used both in vacuums and in overpressure up to 100 bar. The sealing and insulation materials used allow operating temperatures of -80 °C to +200 °C in the medium container.
The measurement is independent of the dielectric constant (DK) as of a liquid conductivity of 100 μS/cm. In this way, various liquids can be measured without the need for recalibration.
Used in conjunction with Fieldgate (remote measured value interrogation using Internet technology), Liquicap M provides an ideal solution for inventorying materials and optimizing logistics (inventory control).
Order information
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Liquicap M FMI52.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).
Download the Technical Information
| Print this page | Recommend this page | Bookmark this page |




