![]() |
Field of application
Order information
Product description
Ultrasonic sensors for non-contact continuous level and flow measurement;
for connection to the transmitter FMU90/FMU95
Your benefits
- Non-contact measurement method; minimizes service requirements
- Integrated temperature sensor for time-of-flight correction. Accurate measurements are possible, even if temperature changes are present.
- Integrated automatical sensor detection for transmitters FMU90/FMU95; simple commissioning
- Hermetically welded sensors (316L, 1.4404, 1.4435) for highest chemical resistance
- Can be installed up to 300 m from the transmitter
- Suited for rough ambient conditions thanks to separate installation from the transmitter
- Reduced build-up formation because of the selfcleaning effect
- Weather resistant and flood-proof (IP68)
- Dust-Ex and Gas-Ex certificats available (ATEX, FM, CSA)
Field of application
-
Continuous, non-contact level measurement of fluids, pastes, sludges and powdery to coarse bulk materials
-
Flow measurement in open channels and measuring weirs
-
Maximum measuring range
10 m in fluids
5 m in bulk materials -
Suited for explosion hazardous areas
For other measuring ranges:
- FDU92:
20 m in fluids
10 m in bulk materials - FDU93:
25 m in fluids
15 m in bulk materials - FDU95:
45 m in bulk materials - FDU96:
70 m in bulk materials
Order information
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Prosonic S FDU91F.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).
Download the Technical Information
| Print this page | Recommend this page | Bookmark this page |