![]() |
Field of application
Order information
Product description
for connection to the transmitter FMU90/FMU95
Your benefits
-
Non-contact measurement method; minimizes service requirements
-
Integrated temperature sensor for time-of-flight correction. Accurate measurements are possible, even
if temperature changes are present.
-
Hermetically welded PVDF sensor; for highest chemical resistance
-
Integrated automatical sensor detection for transmitters FMU90 /FMU95; simple commissioning
-
Can be installed up to 300 m from the transmitter
-
Suited for rough ambient conditions thanks to separate installation from the transmitter
-
Reduced build-up formation because of the selfcleaning effect
-
Integrated heating against a build-up of ice at the sensor (optional); ensures reliable measurement
-
Weather resistant and flood-proof (IP68)
-
Dust-Ex and Gas-Ex certificats available (ATEX, FM, CSA, TIIS)
Field of application
-
Continuous, non-contact level measurement of fluids, pastes, sludges and powdery to coarse bulk materials
-
Flow measurement in open channels and measuring weirs
-
Maximum measuring range:
10 m in fluids
5m in bulk materials -
Suited for explosion hazardous areas
For other measuring ranges:
- FDU92:
20 m in fluids
10 m in bulk materials - FDU93:
25 m in fluids
15 m in bulk materials - FDU95:
45 m in bulk materials - FDU96:
70 m in bulk materials
Order information
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Prosonic S FDU91.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).
Download the Technical Information
| Print this page | Recommend this page | Bookmark this page |




