![]() |

Field of application
Order information
Product description
Orbisint CPS12D is a digital ORP electrode with Memosens technology and reference electrode. Its dirt-repellent PTFE diaphragm is suitable for standard applications in process and environmental technology. With ATEX, FM and CSA approval the electrode is made for application in hazardous areas.
Your benefits:
- Robust electrode requiring low maintenance thanks to large PTFE ring diaphragm
- Application under pressures of up to 16 bar (232 psi)
- Long service life due to double junction system of metal lead and thus long electrode poison diffusion path
- Various measuring elements for application in oxidising and reducing media
- Three lengths: 120, 225 and 360 mm (4.72, 8.86, 14.17 inches)
Further benefits offered by Memosens technology:
- Maximum process safety through contactless inductive signal transmission
- Data safety through digital data transmission
- Easy handling due to storage of sensor-specific data
- Predictive maintenance possible thanks to registration of sensor load data
Field of application
- Long-term monitoring and limit monitoring of processes with stable process conditions
- Paper industry
- Plastics chemistry
- Power plants (e.g. flue gas washers)
- Incineration plants
- Food industry
- Breweries - Water treatment
- Drinking water
- Cooling water
- Well water
Order information
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Orbisint CPS12D.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).
Download the Technical Information
| Print this page | Recommend this page | Bookmark this page |




