![]() |
Field of application
Order information
Product description
The retractable process assembly Cleanfit P CPA472D for pH, ORP and other industry sensors is especially designed for heavy-duty applications.
This ideal process assembly is available with the following materials in contact with medium: PVDF, conductive PVDF, PEEK, stainless steel 1.4571, Hastelloy and titanium. It can be used with temperatures up to 140 °C (284 °F) at 6 bar (87 psi). The robust retractable assembly permits replacement of the electrode while the tank is full or under process conditions with pressures of up to 6 bar. In combination with the complete system Topcal S CPC310 you can automatically clean and calibrate the sensors.
Your benefits:
- Service-friendly design
- Outstanding pressure resistance for plastic assemblies
- Outstanding temperature resistance
- Outstanding resistance to chemicals
- Immersion depth suitable for industrial use
- Application at temperatures up to 140 °C (284 °F) at 6 bar (87 psi) or up to 100 °C (212 °F) at 10 bar (145 psi)
- Many materials available
Field of application
- Chemical industry
- Power plants
- Plant design
- Tanks and process vats
- Pipelines or pipes
Order information
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Cleanfit CPA472D.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).
Download the Technical Information
| Print this page | Recommend this page | Bookmark this page |